Top

MAX5048CEVKIT

Evaluation Kit for the MAX5048C

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX5048C Feb 15, 2013

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • 4V to 14V Single Power-Supply Range
  • 3A/7A Peak Source/Sink Drive Current
  • TTL Logic Level Inverting and Noninverting Inputs
  • Independent Source and Sink Outputs
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • DC-DC Converters
  • Motor Control
  • Power MOSFET Switching
  • Power-Supply Modules
  • Switch-Mode Power Supplies

Description

The MAX5048C evaluation kit (EV kit) allows evaluation of the MAX5048C high-speed, low-side MOSFET driver that can source up to a 3A peak current and sink up to a 7A peak current. The EV kit uses a 4V to 14V input supply. The EV kit uses the device to drive a 4700pF capacitor that mimics the gate capacitance of an external nMOSFET. The EV kit demonstrates the MAX5048CAUT+ (6-pin SOT23). It is highly recommended that the EV kit layout be followed to ensure reliable driver operation and first-pass design success.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX5048C Feb 15, 2013

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.