Top

MAX1662EVKIT

Evaluation Kit for the MAX1662

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX1662 Mar 01, 1998

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Controls up to Three Load Switches Independently
  • Configurable for Three General-Purpose Input/Outputs (GPIO)
  • Includes Three 30V, 4A P-Channel MOSFET Switches
  • SMBus Compatible
  • Easy-to-Use Menu Driven Software
  • Assembled and Tested Surface-Mount Board

Applications/Uses

  • Computers: Desktop, Workstation, Server
  • Notebook and Subnotebook Computers
  • Point-of-Load Power-Bus Switching
  • Power-Plane Switching
  • Smart Battery Packs/Chargers

Description

The MAX1662 evaluation system (EV system) consists of a MAX1662 evaluation kit (EV kit) and a companion Maxim SMBus™ Interface Board. The MAX1662 EV kit is an assembled and tested PC board that demonstrates the MAX1662 load-switch controller.

In addition to controlling power-plane load switches, the MAX1662 is useful for many different SMBus I/O expansion tasks, such as controlling voltage regulators or detecting the state of mechanical switches.

The Maxim SMBus interface board (MAXSMBus) allows an IBM®-compatible personal computer to use its parallel port to emulate an Intel® System Management Bus (SMBus) two-wire interface. Windows® 3.1/Windows 95 software provide a user-friendly interface to exercise the MAX1662's features. The program is menu-driven and offers a graphics interface with control buttons and status display.

The MAX1662 EV system can also be used to evaluate the MAX1661 or MAX1663. Contact the factory to order a free MAX1661EUB or MAX1663EUB sample.

Order the MAX1662EVSYS for complete IBM PC-based evaluation of the MAX1662.

Order the MAX1662EVKIT if you already have an SMBus interface.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX1662 Mar 01, 1998

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .