Top

MAX14922EVKIT

Evaluation Kit for the MAX14922

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX14922 Jun 30, 2020

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Robust Operation with Wide Range of Input Voltages and Load Conditions
  • Safety and Protection Device Included for +24V Supply Evaluation with Up To ±1.2kV IEC 61000-4-5 at Source to Ground
  • Fast Inductive Load Demagnetization
  • LED Indication of Status and Fault Conditions • Overvoltage
    • Overcurrent
    • Ready
    • Thermal warning Fault Condition Indication
  • Included Si7322DN FET with Placement Option to Include TO-252 Package FETs
  • Autoretry Option Using a tBLANK Feature During Overcurrent Conditions
  • Optional On-Chip +5V Logic from MAX14922
  • +2.5V to +5.5V Wide Logic-Voltage Range
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • High-Side Switches
  • Industrial Digital Outputs
  • Motor Holding Brakes
  • Relay and Solenoid Drivers

Description

The MAX14922 evaluation kit (EV kit) provides a proven design to evaluate the MAX14922 industrial-grade high- side switch controller for ground connected resistive, inductive, and capacitive loads with diagnostics.

The MAX14922 EV kit must be powered from an external +24V power supply and can draw more than 10A when fully loaded.

The EV kit PCB comes with the MAX14922ATE+ (16 TQFN, 3mm x 3mm) device installed, and includes Si7322DN, n-channel FET and PCB space for a power FET in a TO-252/DPAK/SOT428 package, enabling easy and simple evaluation of the device with loads.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX14922 Jun 30, 2020

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.