Top

Evaluation Kit for the MAX14912

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX14912 Jul 10, 2017

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Easy Evaluation of the MAX14912
  • High speed Push-Pull Digital Output
  • High Side Switch option featuring Safe-Demagnetization for Safe Turn Off of Unlimited Inductance
  • Works with USB2PMB2# or USB2GPIO# Adapter and Munich GUI Software

Applications/Uses

Description

The MAX14912 peripheral module (MAX14912PMB) provides the hardware to evaluate the MAX14912 octal digital output driver. Refer to the MAX14912 IC data sheet for detailed information regarding operation of the IC.

The module can be used in various ways; Maxim sells a low-cost USB2PMB1#, USB2PMB2#, or USB2GPIO# adapter board that uses the Munich GUI software for communication through a USB cable. This is not included with this board. Alternatively, any microcontroller or FPGA with a 12-pin Pmodā„¢-compatible connector can be used. Another option for the user is to wire-wrap a temporary connection from their system to the pins on connector X1.

The Pmod PCB dimension is just 50mm long x 20mm wide, with the width determined by the size of the X3 connector.

Simplified Block Diagram

MAX14912PMB: Operating Circuit MAX14912PMB: Operating Circuit Zoom icon

Technical Docs

Data Sheet Evaluation Kit for the MAX14912 Jul 10, 2017

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .