Top

MAX14900DEVBRD

Evaluation Kit for MAX14900E

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for MAX14900E May 28, 2015

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Stand-Alone Operation in Parallel Mode
  • SPI-Controlled for Serial Mode/Monitored Parallel Mode
  • Built-In 5V Regulator
  • Surge Compliance Clamp Diodes Included
  • Fully Assembled and Tested

Applications/Uses

  • High-Density Digital Output Modules
  • Motor Controllers
  • Programmable Logic Controllers
  • PWM/PPO Control

Description

The MAX14900E octal high-speed, industrial, high-side switch evaluation kit (EV kit) is a fully assembled and tested surface-mount printed circuit board (PCB) that demonstrates the capabilities of the MAX14900E IC to drive industrial-grade signals.

This EV kit demonstrates operation in all MAX14900E modes. In parallel mode, jumpers allow for arbitrary configuration. In serial mode, or parallel mode with serial monitoring, attach a control circuit to the appropriate test points, as detailed below.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for MAX14900E May 28, 2015

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .