Top

MAX8633EVKIT

Evaluation Kit for the MAX8633

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX8633 May 10, 2006

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Pin-Programmable Output Voltages
  • 300mA Output Currents
  • 2.7V to 5.5V Input Range
  • Thin µDFN Package: 2mm x 2mm
  • Fully Assembled and Tested
  • Applications/Uses

    • Cellular and Cordless Phones
    • Handheld Instruments
    • Notebook Computers
    • PDAs and Digital Cameras
    • Small LCD Displays
    • Wireless LAN Cards

    Description

    The MAX8633 evaluation kit (EV kit) is a fully assembled and tested surface-mount circuit board that contains a dual-output low-dropout (LDO) linear regulator. The EV kit operates from a 2.7V to 5.5V input supply, is configured for 2.8V (OUT1) and 1.8V (OUT2), and can deliver up to 300mA at each output. The MAX8633 outputs can be set to 9 different output voltage settings. See the Output Voltage Settings section.

    The MAX8633 EV kit can also evaluate the MAX8634, MAX8635, and MAX8636 dual-output LDO linear regulators. See the Evaluating the MAX8634/MAX8635/MAX8636 section for details on reconfiguring and operating the EV kit for evaluation of the MAX8634, MAX8635, and MAX8636.

    Simplified Block Diagram

    Technical Docs

    Data Sheet Evaluation Kit for the MAX8633 May 10, 2006

    Support & Training

    Search our knowledge base for answers to your technical questions.

    Filtered Search

    Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

    Sampling:
    Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.