Top

MAX8564EVKIT

Evaluation Kit for the MAX8563, MAX8564

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX8563, MAX8564 Feb 08, 2005

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • MAX8563: 3 Outputs
  • MAX8564: 2 Outputs
  • ±1% Feedback Regulation
  • Adjustable Output Voltage Down to 0.5V
  • Wide Supply Voltage Range Permits Operation from 5V and 12V Rails
  • Individual Enable Control and POK Signals Allow Sequencing
  • Undervoltage Short-Circuit Protection
  • Drives n-Channel MOSFETs
  • Fully Assembled and Tested
  • Applications/Uses

    • Desknotes and Notebooks
    • Dual/Triple Power Supplies
    • Graphic Cards
    • Low-Voltage DSP, µP, and Microcontroller Power Supplies
    • Motherboards
    • Ultra-Low-Dropout Voltage Regulators

    Description

    The MAX8564 evaluation kit (EV kit) is a fully assembled and tested circuit board that evaluates the MAX8564 dual linear n-FET controller. The MAX8564 circuit generates a 1.5V output voltage at load currents up to 1.5A from a 1.8V input voltage and a 1.05V output voltage at load currents up to 3A from a 1.2V input voltage. The VDD bias supply permits operation from 5V or 12V rails. The MAX8564 EV kit can also evaluate the MAX8563. To evaluate the MAX8563, order a free sample with this EV kit.

    Simplified Block Diagram

    Technical Docs

    Data Sheet Evaluation Kit for the MAX8563, MAX8564 Feb 08, 2005

    Support & Training

    Search our knowledge base for answers to your technical questions.

    Filtered Search

    Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

    Sampling:
    Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.