Top

MAX8559EVKIT

Evaluation Kit for the MAX8559

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX8559 Sep 21, 2004

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Dual-Output Power Supply
    MAX8559ETA: 2.85V at 300mA and 1.8V at 300mA
    MAX8559EBA: 3.0V at 150mA and 2.85V at 150mA
  • 2.5V to 6V Input Supply Range
  • Low-Noise (<40µVRMS) Outputs
  • Individual On-Board Shutdown Control
  • Surface-Mount Construction
  • Fully Assembled and Tested
  • Applications/Uses

    • Cell Phones/Cordless Phones
    • Digital Cameras
    • Handheld Instruments
    • Notebook Computers
    • PCMCIA Cards
    • PDAs and Palmtop Computers
    • Wireless Local Area Networks (WLANs)

    Description

    The MAX8559 evaluation kit (EV kit) is a fully assembled and tested surface-mount circuit board that contains two independent dual-output low-dropout (LDO) regulator circuits. The top circuit utilizes the TDFN package and is configured for outputs of 2.85V at 300mA and 1.8V at 300mA. The bottom circuit uses the UCSP™ package to minimize board space and is configured for 3.0V at 150mA and 2.85V at 150mA. Each circuit features two on-board shutdown controls, one for each regulator output. Pulling both shutdown controls low places the corresponding MAX8559 into a 0.01µA low-power shutdown mode.

    Simplified Block Diagram

    Technical Docs

    Data Sheet Evaluation Kit for the MAX8559 Sep 21, 2004

    Support & Training

    Search our knowledge base for answers to your technical questions.

    Filtered Search

    Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

    Sampling:
    Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.