Top

MAX8556EVKIT

Evaluation for the MAX8556

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation for the MAX8556 Sep 10, 2004

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • 1.425V to 3.6V Input Voltage Range
  • 1.2V Output Voltage
  • Up to 4A Output Current
  • Low Dropout Voltage (200mV max at 4A)
  • Internal p-Channel MOSFET Pass Transistor
  • Power-OK (POK) Output
  • Fully Assembled and Tested
  • Applications/Uses

    • Automated Test Equipment (ATE)
    • Networking
    • Optical Modules
    • Point-of-Load Supplies
    • Servers and Storage Devices
    • Wireless Base Stations

    Description

    The MAX8556 evaluation kit (EV kit) is a fully assembled and tested surface-mount circuit board demonstrating the MAX8556 low-dropout (LDO) regulator. The EV kit comes assembled with a MAX8556ETE circuit that steps down a 1.425V to 3.6V input voltage range to a 1.2V output capable of sourcing up to 4A (limited by power dissipation). The MAX8556 features a POK output that goes high impedance once the output is within ±10% of its regulation value. The device utilizes an internal p-channel MOSFET for reduced dropout and quiescent current. In addition, the p-channel MOSFET eliminates the need for an external bias or noisy charge pump. The MAX8556 EV kit can also be used to evaluate the MAX8557 with no component changes.

    Simplified Block Diagram

    Technical Docs

    Data Sheet Evaluation for the MAX8556 Sep 10, 2004

    Support & Training

    Search our knowledge base for answers to your technical questions.

    Filtered Search

    Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

    Sampling:
    Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.