Top

MAX8530EVKIT

Evaluation Kit for the MAX8530, MAX8531

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX8530, MAX8531 Jun 20, 2003

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Dual-Output Power Supply
    • MAX8530: 2.85V at 200mA, 2.60V at 150mA
    • MAX8531: 2.85V at 200mA, 2.85V at 150mA
  • 2.5V to 6.5V Input Supply Range
  • Selectable (140ms) RESET-bar Output (MAX8530)
  • Low-Noise (40µVRMS) Outputs (MAX8531)
  • On-Board Shutdown Control
  • Surface-Mount Construction
  • Fully Assembled and Tested

Applications/Uses

  • Cell Phones/Cordless Phones
  • Digital Cameras
  • Handheld Instruments (PDAs, Palmtops)
  • Notebook Computers
  • PCMCIA Cards
  • PDAs and Palmtop Computers
  • Wireless Local Area Networks (WLANs)

Description

The MAX8530/MAX8531 evaluation kit (EV kit) is a fully assembled and tested surface-mount circuit board that contains two separate low-dropout (LDO) regulator circuits. The left circuit utilizes a MAX8530 and is configured for outputs of 2.85V at 200mA and 2.60V at 150mA. The right circuit uses a low-noise MAX8531 and is configured for outputs of 2.85V at 200mA and 2.85V at 150mA.

The MAX8530/MAX8531 EV kit features on-board shutdown control and a jumper-selectable RESET-bar output voltage (MAX8530 only). Both circuits are separate from each other and do not share a common ground plane.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX8530, MAX8531 Jun 20, 2003

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .