Top

MAX8517EVKIT

Evaluation Kit for the MAX8517

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX8517 Sep 08, 2008

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • 1.425V to 3.6V Input-Voltage Range
  • 1.2V Output Voltage
  • Up to 1.6A Output Current (Limited by Power Dissipation and Dropout)
  • Low-Dropout Voltage (200mV max at 1A)
  • Power-OK (POK) Output (MAX8517 only)
  • Power-On Reset (POR) Output (MAX8518 only)
  • Fully Assembled and Tested

Applications/Uses

  • Automated Test Equipment (ATE)
  • Networking
  • Notebooks
  • Optical Modules
  • PDAs
  • Post Regulators
  • Servers
  • Storage
  • Wireless Base Stations

Description

The MAX8517 evaluation kit (EV kit) is a fully assembled and tested surface-mount PCB demonstrating the MAX8517 low-dropout (LDO) regulator. The EV kit comes assembled with a MAX8517EUB+ circuit that steps down a 1.425V to 3.6V input-voltage range to a 1.2V output capable of sourcing up to 1A of continuous output current, with a maximum dropout voltage of only 200mV. The MAX8517 features a POK output that goes high impedance once the output is within ±10% of its regulation value. Other features of the EV kit include a logic-controlled shutdown mode (EN) and adjustable output voltage through feedback resistors R1 and R2.

The EV kit can also be used to evaluate the MAX8518, which features a POR output that goes high impedance 150ms (typ) after the output has risen above 90% of its final value. Both the POK and POR features require an external pullup resistor to IN. See the Detailed Description of Hardware section in the full data sheet for more details. To evaluate the MAX8516, remove R4 and install a MAX8516 IC.

Although the EV kit is optimized for 1A output current, the part is capable of supporting up to 1.6A output current (limited by power dissipation and dropout).

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX8517 Sep 08, 2008

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.