Top

MAX77826EVKIT

Evaluation Kit for MAX77826

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for MAX77826 Jun 26, 2015

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Provides a Reference PCB Layout for Mobile Applications by Using Small Footprint External Components
  • Jumpers for Chip Enable (CE)
  • Jumpers for GPIO Enable for BUCK, BUCK BOOST, and LDO12
  • Jumpers for Switching LDOs Input Supplies
  • Built-In 1.8V LDO for VIO Supply

Applications/Uses

  • GSM, GPRS, EDGE, CDMA WCDMA, and LTE Smartphones and Tablets

Description

The MAX77826 evaluation kit (EV kit) is a fully assembled and tested PCB that evaluates the MAX77826 power-management IC. The MAX77826 includes 1 BUCK regulator, 1 BUCK-BOOST regulator, 15 LDOs (3 NMOS LDOs and 12 PMOS LDOs) and an I2C Interface. The I2C interface supports output-voltage setting , turning on/off of all regulators and reading interrupt/status registers.

The MINIQUSB interface board can be used to enable PC communication through the USB interface board. Windows® 2000-, Windows XP®-, Windows Vista®-, and Windows 7-compatible software along with an extender board allows an IBM-compatible PC to use to the USB port to emulate an I2C 2-wire interface. This menu-driven program offers a graphical user interface (GUI) with control buttons.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for MAX77826 Jun 26, 2015

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .