Top

Evaluation Kit for the MAX687, MAX688, MAX689
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
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • 3.5V to 11V Input Supply Range
  • 3.3V Output Voltage
  • Up to 0.5A Output Current
  • < 0.02µA Shutdown Supply Current
  • 150µA Quiescent Current
  • External PNP Pass Transistor
  • Adjustable Current Limit
  • Surface-Mount Construction
  • Fully Assembled and Tested

Applications/Uses

  • Broadcast and High-Definition TV Systems
  • Communication Systems
  • High-Speed Cable Drivers
  • Medical Imaging
  • Precision High-Speed DAC/ADC Buffers
  • Video Routing and Switching Systems

Description

The MAX688 evaluation kit (EV kit) provides a regulated 3.3V output voltage while operating on input voltages from 3.5V to 11V. It delivers a 0.5A output current from a 3.5V to 5.75V input, with less than 200mV dropout. Operation with higher input voltages (up to 11V) is possible as long as the maximum power dissipation across the pass transistor is less than 1.25W.

The MAX688 EV kit is a fully assembled and tested surface-mount printed circuit board. The board comes with a 3.3V-output MAX688 IC installed, but can also be used to evaluate the MAX689 (3.0V output), or MAX687 (3.3V output, automatic shutdown). Additional pads are provided on the board's solder side to accommodate the external components used with the MAX687.
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
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.