Top

45V, 250mA, Low-Quiescent-Current Linear Regulator with Adjustable Reset Delay

250mA, 45V Input, Low-Quiescent-Current Linear Regulators in High-Power TQFN Packages

Product Details

Key Features

Parametric specs for Linear Regulators
VIN (V) (min) 6.5
VIN (V) (max) 45
Adj. VOUT (V) (min) 2.5
Adj. VOUT (V) (max) 11
Rated ILOAD (mA) 250
Preset VOUT (V) 5
# Regulators 1
VDROPOUT @Rated ILOAD (V) (typ) 0.9
ICC (µA) (max) 115
Low Batt./ Pwr. Fail Out No
POK/Reset Thresh. (V) (nom) Vout-8%
Watchdog No
Reverse Batt. Protect. No
Oper. Temp. (°C) -40 to +125
Package/Pins TQFN/16
Budgetary
Price (See Notes)
1.86
View Less

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Parameters

Parametric specs for Linear Regulators
VIN (V) (min) 6.5
VIN (V) (max) 45
Adj. VOUT (V) (min) 2.5
Adj. VOUT (V) (max) 11
Rated ILOAD (mA) 250
Preset VOUT (V) 5
# Regulators 1
VDROPOUT @Rated ILOAD (V) (typ) 0.9
ICC (µA) (max) 115
Low Batt./ Pwr. Fail Out No
POK/Reset Thresh. (V) (nom) Vout-8%
Watchdog No
Reverse Batt. Protect. No
Oper. Temp. (°C) -40 to +125
Package/Pins TQFN/16
Budgetary
Price (See Notes)
1.86

Key Features

  • Wide Operating Input Voltage Range (6.5V to 45V)
  • Thermally Enhanced Package Dissipates 2.6W at TA = +70°C (16-Pin TQFN)
  • Guaranteed 250mA Output Current
  • 70µA Quiescent Supply Current
  • Preset 3.3V, 5.0V, or Adjustable 2.5V to 11V Output Voltage
  • Remote Load Sense
  • Integrated Microprocessor Reset Circuit with Programmable Timeout Period
  • Thermal and Short-Circuit Protection
  • -40°C to +125°C Operating Temperature Range

Applications/Uses

  • Home Security/Safety
  • Industrial
  • Networking

Description

The MAX5086 high-voltage linear regulator operates from a 6.5V to 45V input voltage and delivers up to a 250mA output current. The device consumes only 70µA of quiescent current with no load and 13µA in shutdown. The device includes a SET input, that when connected to ground, selects a preset output voltage of 3.3V (MAX5086A) or 5.0V (MAX5086B). Alternatively, the output voltage can be adjusted from 2.5V to 11V by simply connecting SET to the regulator's output through a resistive divider network. The MAX5086 also provides an open-drain, active-low microprocessor reset output that asserts when the regulator output drops below the preset output voltage threshold. An external capacitor programs the reset timeout period. Other features include an enable input, thermal shutdown, and short-circuit protection.

The MAX5086 operates over the automotive temperature range of -40°C to +125°C and is available in a 16-pin TQFN thermally enhanced package.

Simplified Block Diagram

MAX5086: Functional Diagram MAX5086: Functional Diagram Zoom icon

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.