Evaluation Kit for the MAX38912
Product Details
Key Features
Applications/Uses
Simplified Block Diagram
Technical Docs
Data Sheet | Evaluation Kit for the MAX38912 | Nov 09, 2021 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.
Key Features
- Evaluates the MAX38912 in an 8-pin (2mm x 2mm) TDFN Package
- 1.7V to 5.5V Input Range
- 0.8V to 5.0V External Feedback Resistor Configuration
- Up to 500mA Output Current
- Jumper-Selectable Operating Modes
- Proven 2-Layer 1oz Copper PCB Layout
- Demonstrates Compact Solution Size
- Fully Assembled and Tested
Applications/Uses
- Digital Camera and Audio Devices
- High-Performance Sensors for Portable Applications
- Imaging and High-Frequency Sensors
- IoT Sensors
- Mobile Phones
- Portable and Battery-Powered Equipment
Description
The MAX38912 TDFN evaluation kit (EV kit) evaluates the MAX38912 in a TDFN package. The MAX38912 is a low-noise, high-PSRR pMOS linear regulator. The MAX38912 TDFN EV kit operates over an input range of 1.7V to 5.5V, provides an output-voltage range from 0.8V to 5.0V, and can deliver up to 500mA of current. The EV kit comes with the MAX38912ATA+ installed.
Technical Docs
Data Sheet | Evaluation Kit for the MAX38912 | Nov 09, 2021 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.