Top

MAX38911EVK-WLP

Evaluation Kit for the MAX38911

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX38911 Mar 05, 2021

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Evaluates the MAX38911 in a 6-ball (1.42mm x 0.83mm) WLP
  • 1.7V to 5.5V Input Range
  • 0.8V to 5.0V Factory-Preset Output Voltage (with IC Replacement)
  • Up to 500mA Output Current
  • Jumper-Selectable Operating Modes
  • Proven 2-Layer 1oz Copper PCB Layout
  • Demonstrates Compact Solution Size
  • Fully Assembled and Tested

Applications/Uses

  • Digital Camera and Audio Devices
  • High-Performance Sensors for Portable Applications
  • Imaging and High-Frequency Sensors
  • IoT Sensors
  • Mobile Phones
  • Portable and Battery-Powered Equipment

Description

The MAX38911 WLP evaluation kit (EV kit) evaluates the MAX38911 in a WLP package. The MAX38911 is a lownoise, high-PSRR pMOS linear regulator. The MAX38911 WLP EV kit operates over an input range of 1.7V to 5.5V, provides a factory-preset output-voltage range of 0.8V to 5.0V in 50mV steps, and can deliver up to 500mA of current. The EV kit comes with the MAX38911ANT+ (1.8V output) installed.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX38911 Mar 05, 2021

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.