Top

MAX38909EVK-TDFN

Evaluation Kit for the MAX38909

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX38909 Jan 05, 2021

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Evaluates the MAX38909 IC in a 14-pin (3mm x 3mm) TDFN
  • 0.9V to 5.5V Input Range
  • 2.7V to 20V Bias Voltage to Provide Wider Supply Options
  • 0.6V to 5.0V Resistor Configurable Output Voltage (Default Output Set to 1V)
  • Up to 2A Output Current
  • Proven 4-Layer 1-oz Copper PCB Layout
  • Demonstrates Compact Solution Size
  • Fully Assembled and Tested

Applications/Uses

  • Base Stations
  • FPGAs and DSPs
  • Medical, Audio, and Instrumentation
  • PLCs
  • Portable Cameras
  • Server μPs

Description

The MAX38909 TDFN evaluation kit (EV kit) evaluates the MAX38909 in a TDFN package. The MAX38909 is a low input voltage, high output current linear regulator. The EV kit operates over an input range of 0.9V to 5.5V and a bias voltage range from 2.7V to 20V. The EV kit provides a resistor configurable output voltage range from 0.6V to 5.0V. The EV kit can deliver up to 2A of current.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX38909 Jan 05, 2021

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .