Top

MAX38908EVK-WLP

Evaluation Kit for the MAX38908

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX38908 Jan 05, 2021

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Evaluates the MAX38908 IC in a 5x3 Bump, 0.4mm Pitch WLP
  • 0.9V to 5.5V Input Range
  • 2.7V to 20V Bias Voltage to Provide Wider Supply Options
  • 0.6V to 5.0V Resistor Configurable Output Voltage (Default Output Set to 1V)
  • Up to 4A Output Current
  • Proven 4-Layer 1-oz Copper PCB Layout
  • Demonstrates Compact Solution Size
  • Fully Assembled and Tested

Applications/Uses

  • Base Stations
  • FPGAs and DSPs
  • Medical, Audio, and Instrumentation
  • PLCs
  • Portable Cameras
  • Server μPs

Description

The MAX38908 WLP evaluation kit (EV kit) evaluates the MAX38908 in a WLP package. The MAX38908 is a low input voltage, high output current linear regulator. The EV kit operates over an input range of 0.9V to 5.5V and a bias voltage range from 2.7V to 20V. The EV kit provides a resistor configurable output voltage range from 0.6V to 5.0V. The EV kit can deliver up to 4A of current.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX38908 Jan 05, 2021

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.