Top

MAX38908EVK-TDFN

Evaluation Kit for the MAX38908

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX38908 Oct 15, 2019

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Evaluates the MAX38908 IC in a 14-pin (3mm x 3mm) TDFN
  • 0.9V to 5.5V Input Range
  • 2.7V to 20V Bias Voltage to Provide Wider Supply Options
  • 0.6V to 5.0V Resistor Configurable Output Voltage (Default Output Set to 1V)
  • Up to 4A Output Current
  • Proven 4-Layer 1-oz Copper PCB Layout
  • Demonstrates Compact Solution Size
  • Fully Assembled and Tested

Applications/Uses

  • Base Stations
  • FPGAs and DSPs
  • Medical, Audio, and Instrumentation
  • PLCs
  • Portable Cameras
  • Server μPs

Description

The MAX38908 TDFN evaluation kit (EV kit) evaluates the MAX38908 in a TDFN package. The MAX38908 is a low input voltage, high output current linear regulator. The EV kit operates over an input range of 0.9V to 5.5V and a bias voltage range from 2.7V to 20V. The EV kit provides a resistor configurable output voltage range from 0.6V to 5.0V. The EV kit can deliver up to 4A of current.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX38908 Oct 15, 2019

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .