Top

Evaluation Kit for the MAX38907

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX38907 Jan 25, 2021

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Evaluates the MAX38907 IC in a 20-Pin (5mm x 5mm) TQFN
  • 0.9V to 5.5V Input Range
  • 2.7V to 20V Bias Voltage to Provide Wider Supply Options
  • 0.6V to 5.0V Jumper Selectable Output Voltage
  • Up to 4A Output Current
  • Proven 4-Layer 1-oz Copper PCB Layout
  • Demonstrates Compact Solution Size
  • Fully Assembled and Tested

Applications/Uses

  • Base Stations
  • FPGAs and DSPs
  • Medical, Audio, and Instrumentation
  • PLCs
  • Portable Cameras
  • Server μPs

Description

The MAX38907 TQFN evaluation kit (EV kit) evaluates the MAX38907 in a TQFN package. The MAX38907 is a low input voltage, high output current linear regulator. The EV kit operates over an input range of 0.9V to 5.5V and a bias voltage range from 2.7V to 20V. The EV kit provides a jumper selectable output voltage range from 0.6V to 5.0V. Additionally, each output voltage selection can be adjusted ±5% for margining. The EV kit can deliver up to 4A of current.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX38907 Jan 25, 2021

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .