Top

MAX38904CEVK#WLP

Evaluation Kit for the MAX38904C

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX38904C Oct 15, 2019

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Evaluates the MAX38904C IC in a 5 x 3 bump, 2.2mm x 1.37mm WLP, 0.4mm pitch
  • 1.7V to 5.5V Input Range
  • 0.6V to 5.0V Resistor Configurable Output Voltage (Default Output Set to 3.3V)
  • Up to 2A Output Current
  • Proven 2-Layer 1-oz Copper PCB Layout
  • Demonstrates Compact Solution Size
  • Fully Assembled and Tested

Applications/Uses

  • Communication Systems, Test Equipment, Medical Equipment
  • High-End Audio Systems
  • High-Resolution Data Acquisition Systems

Description

The MAX38904C WLP evaluation kit (EV kit) evaluates the MAX38904C in a WLP package. The MAX38904C is a low noise linear regulator. The EV kit operates over an input range of 1.7V to 5.5V and provides a resistorconfigurable output voltage range from 0.6V to 5.0V. The EV kit can deliver up to 2A of current.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX38904C Oct 15, 2019

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .