Top

MAX38904BEVK#TDFN

Evaluation Kit for the MAX38904B

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX38904B Feb 25, 2019

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Evaluates the MAX38904B IC in a 10-pin (3mm x 3mm) TDFN
  • 1.7V to 5.5V Input Range
  • 0.6V to 5.0V Resistor Configurable Output Voltage (Default Output Set to 3.3V)
  • Up to 2A Output Current
  • Proven 2-Layer 1-oz Copper PCB Layout
  • Demonstrates Compact Solution Size
  • Fully Assembled and Tested

Applications/Uses

  • Communication Systems, Test Equipment, Medical Equipment
  • High-End Audio Systems
  • High-Resolution Data Acquisition Systems

Description

The MAX38904B TDFN evaluation kit (EV kit) evaluates the MAX38904B in a TDFN package. The MAX38904B is a low noise linear regulator. The EV kit operates over an input range of 1.7V to 5.5V and provides a resistor configurable output voltage range from 0.6V to 5.0V. The EV kit can deliver up to 2A of current.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX38904B Feb 25, 2019

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.