Top

MAX38904AEVK

Evaluation Kit for the MAX38904A

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX38904A Jul 09, 2019

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Evaluates the MAX38904A IC in a 14-pin (3mm x 3mm) TDFN
  • 1.7V to 5.5V Input Range
  • 1.2V to 5.0V Jumper Configurable Output Voltage
  • Up to 2A Output Current
  • Proven 2-Layer 1-oz Copper PCB Layout
  • Demonstrates Compact Solution Size
  • Fully Assembled and Tested

Applications/Uses

  • Communication Systems, Test Equipment, Medical Equipment
  • High-End Audio Systems
  • High-Resolution Data Acquisition Systems

Description

The MAX38904A TDFN evaluation kit (EV kit) evaluates the MAX38904A in a TDFN package. The MAX38904A is a low noise linear regulator. The EV Kit operates over an input range of 1.7V to 5.5V and provides a jumper selectable output voltage range from 1.2V to 5.0V. The EV Kit can deliver up to 2A of current.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX38904A Jul 09, 2019

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .