Please check latest availability status for a specific part variant.
The MAX38904A TDFN evaluation kit (EV kit) evaluates the MAX38904A in a TDFN package. The MAX38904A is a low noise linear regulator. The EV Kit operates over an input range of 1.7V to 5.5V and provides a jumper selectable output voltage range from 1.2V to 5.0V. The EV Kit can deliver up to 2A of current.
Device | Fab Process | Technology | Sample size | Rejects | FIT at 25°C | FIT at 55°C |
Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.
Quality Management System >
Environmental Management System >