Top

MAX38902EVKIT

Evaluation Kit for the MAX38902A/MAX38902B/MAX38902C/MAX38902D

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Two Independent Circuits on One Board
    • Evaluates the MAX38902A/B IC in an 8-pin (2mm x 2mm) TDFN
    • Evaluates the MAX38902C/D IC in a 6-ball (1.45mm x 0.86mm) WLP
  • 1.7V to 5.5V Input Range
  • 1.2V to 5.0V Jumper Configurable Output Voltage (MAX38902A, On Board)
  • 0.6V to 5.3V Resistor Configurable Output Voltage (MAX38902B, with IC Replacement)
  • 0.6V to 5.3V Resistor Configurable Output Voltage (MAX38902C, On Board)
  • 1.2V to 5.0V Factory-Preset Output Voltage (MAX38902D, with IC Replacement)
  • Up to 500mA Output Current
  • Proven 2-Layer 1-oz Copper PCB Layout
  • Demonstrates Compact Solution Size
  • Fully Assembled and Tested

Applications/Uses

  • Audio Systems
  • Communication Circuitry
  • High-Resolution Data Acquisition Systems

Description

The MAX38902 evaluation kit (EV kit) evaluates the MAX38902A/B/C/D IC family of low noise linear regulators. The MAX38902 EV kit features two independent circuits to evaluate two different IC packages of the MAX38902A/B/C/D family. Both circuits on the EV kit operate over an input range of 1.7V to 5.5V, and provide any output voltage range of 0.6V to 5.3V. The TDFN circuit evaluates the MAX38902A/B, while the wafer-level package (WLP) circuit evaluates the MAX38902C/D. Each circuit output on the EV kit delivers up to 500mA of current.

The EV kit comes with the MAX38902A-ATA+ and the MAX38902C-ANT+ installed.

Simplified Block Diagram

MAX38902EVKIT: Board Photo MAX38902EVKIT: Board Photo Zoom icon

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.