Top

MAX38902EEVKIT

Evaluation Kit for the MAX38902E

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX38902E Mar 01, 2019

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Evaluates the MAX38902E IC in an 8-pin (2mm x 2mm) TDFN
  • 1.7V to 5.5V Input Range
  • 0.8V to 5.0V Resistor Configurable Output Voltage
  • Up to 500mA Output Current
  • Proven 2-Layer 1-oz Copper PCB Layout
  • Demonstrates Compact Solution Size
  • Fully Assembled and Tested

Applications/Uses

  • Audio Systems
  • Communication Circuitry
  • High-Resolution Data Acquisition Systems

Description

The MAX38902E evaluation kit (EV kit) evaluates the MAX38902E IC. The MAX38902E is a low noise linear regulator in a TDFN package. The MAX38902E EV kit operates over an input range of 1.7V to 5.5V and provides any output voltage from 0.8V to 5.0V and delivers up to 500mA of current.

The EV kit comes with the MAX38902EATA+ installed.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX38902E Mar 01, 2019

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .