Evaluation Kit for the MAX25308
Product Details
Key Features
Applications/Uses
Simplified Block Diagram
Technical Docs
Data Sheet | Evaluation Kit for the MAX25308 | Jun 16, 2021 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.
Key Features
- 1.7V to 5.5V Input Voltage Range
- Factory-Selectable Output Voltage of 0.6V to 3.7875V in 12.5mV Steps
- 1.95mA (Max) Operating Supply Current
- 70dB PSRR at 10kHz
- 600mA Maximum Output Current (OUT1)
- 300mA Maximum Output Current (OUT2/3)
- ±1.25% DC Accuracy Over Load, Line, and Temperature
Applications/Uses
- Advanced Driver-Assistance Systems (ADAS)
- Infotainment Systems
- Point of Load
Description
The MAX25308 EV kit is a fully assembled and tested PCB intended to demonstrate the capability of the MAX25308 LDO regulator. The MAX25308 is a 3-output linear regulator family that delivers up to 600mA on Channel 1 and up to 300mA on channels 2 and 3 with only 37μVRMS of output noise from 10Hz to 100kHz. These regulators maintain ±1.25% output accuracy over a wide input voltage range, requiring only 155mV (max) of inputto- output headroom at full load. The 1.95mA maximum no-load supply current is independent of dropout voltage. Each output is factory programmable between 0.6V to 3.7875V in 12.5mV steps. No external components are needed except for the input, output, and bypass capacitors. Each output has an independent enable input and active-low RESET output.
Technical Docs
Data Sheet | Evaluation Kit for the MAX25308 | Jun 16, 2021 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.