Product Details
Key Features
Applications/Uses
Simplified Block Diagram
Technical Docs
Data Sheet | Evaluation Kit for the MAX25302A/MAX25302B | Nov 08, 2021 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.
Key Features
- Evaluates the MAX25302A/MAX25302B IC in a 10-pin (3mm x 3mm) TDFN
- 1.7V to 5.5V Input Range
- 0.6V to 5.3V Resistor-Configurable Output Voltage (MAX25302B, with IC Replacement)
- 1.2V to 5.0V Jumper-Configurable Output Voltage (MAX25302A, On Board with Output Set to 3.3V)
- Up to 2A Output Current
- Proven 2-Layer 1oz Copper PCB Layout
- Demonstrates Compact Solution Size
- Fully Assembled and Tested
Applications/Uses
- Automotive Electronics
- High-End Audio Systems
- High-Resolution Data-Acquisition Systems
Description
The MAX25302 evaluation kit (EV kit) evaluates the MAX25302A/MAX25302B IC family of low-noise linear regulators. The EV kit operates over an input range of 1.7V to 5.5V, provides any output voltage range from 0.6V to 5.3V, and delivers up to 2A of current. The EV kit comes with the MAX25302AATD/V+ installed.
Simplified Block Diagram
Technical Docs
Data Sheet | Evaluation Kit for the MAX25302A/MAX25302B | Nov 08, 2021 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.