Product Details
Key Features
Applications/Uses
Technical Docs
Data Sheet | Evaluation Kit for the MAX25301A/MAX25301B | Jan 15, 2021 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Key Features
- Evaluates the MAX25301A/MAX25301B IC in a 10-pin (3mm x 3mm) TDFN
- 1.7V to 5.5V Input Range
- 0.6V to 5.3V Resistor-Configurable Output Voltage (MAX25301B, On Board with Output Set to 3.3V)
- 1.2V to 5.0V Jumper-Configurable Output Voltage (MAX25301A, with IC Replacement)
- Up to 1A Output Current
- Proven 2-Layer 1oz Copper PCB Layout
- Demonstrates Compact Solution Size
- Fully Assembled and Tested
Applications/Uses
- Audio Systems
- Automotive Electronics
- High-Resolution Data Acquisition Systems
Description
The MAX25301 evaluation kit (EV kit) evaluates the MAX25301A/MAX25301B IC family of low noise linear regulators. The EV kit operates over an input range of 1.7V to 5.5V, provides any output voltage range from 0.6V to 5.3V, and delivers up to 1A of current. The EV kit comes with the MAX25301BATB/V+ installed.
Technical Docs
Data Sheet | Evaluation Kit for the MAX25301A/MAX25301B | Jan 15, 2021 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .