Top

MAX25300EVKIT

Evaluation Kit for the MAX25300A/MAX25300B

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Two Independent Circuits on One Board
    • Evaluates the MAX25300A/MAX25300B IC in an 8-pin (2mm x 2mm) TDFN
  • 1.7V to 5.5V Input Range
  • 1.2V to 5.0V Jumper-Configurable Output Voltage (MAX25300A, On Board)
  • 0.6V to 5.3V Resistor-Configurable Output Voltage (MAX25300B, with IC Replacement)
  • Up to 500mA Output Current
  • Proven 2-Layer 1oz Copper PCB Layout
  • Demonstrates Compact Solution Size
  • Fully Assembled and Tested

Applications/Uses

Description

The MAX25300 evaluation kit (EV kit) evaluates the MAX25300A/MAX25300B IC family of low noise linear regulators. The MAX25300 EV kit features two independent circuits to evaluate two different IC packages. The TDFN circuit evaluates the MAX25300A/MAX25300B. Both circuits on the EV kit operate over an input range of 1.7V to 5.5V, and provide any output voltage range of 0.6V to 5.3V. Each circuit output on the EV kit delivers up to 500mA of current. The EV kit comes with the MAX25300AATA/V+ installed.

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.