Top

MAX1982EVKIT

Evaluation Kit for the MAX1982, MAX1983

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX1982, MAX1983 Oct 01, 2002

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • 1.25V to 5.5V Input Supply Range
  • 1.2V Fixed Output Voltage
  • Up to 0.3A Output Current
  • <5µA Shutdown Supply Current
  • Power-Good (PGOOD) Open-Drain Output with 1ms Rising Edge Propagation Delay (MAX1982)
  • Surface-Mount Construction
  • Fully Assembled and Tested

Applications/Uses

  • Cell Phones
  • Low-Dropout Regulators with External Bias Supply
  • Notebook Computers
  • PDAs
  • VID Power Supplies

Description

The MAX1982 evaluation kit (EV kit) provides a regulated 1.2V output voltage while operating on input voltages from 1.25V to 5.5V. It delivers a 0.3A output current from a 1.25V to 2.5V input, with less than 300mV dropout. Operation with higher input voltages (up to 5.5V) is possible as long as the maximum power dissipation across the internal pass transistor is less than 727mW.

The MAX1982 EV kit is a fully assembled and tested surface-mount printed circuit (PC) board. The board is shipped with a fixed 1.2V output MAX1982 IC, and can also be used to evaluate the MAX1983 (adjustable output). Additional pads are provided on the board's component side to accommodate the external components used with the MAX1983.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX1982, MAX1983 Oct 01, 2002

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .