Top

MAX1818EVKIT

Evaluation Kit for the MAX1818EUT15, MAX1818EUT18, MAX1818EUT20, MAX1818EUT25, MAX1818EUT33, MAX1818EUT50

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • +2.5V to +5.5V Input Voltage Range
  • Up to 500mA Output Current
  • Output Voltage
    • +1.8V Fixed Output Voltage (MAX1818EUT18)
    • +1.25 to +5.0V Adjustable Output Voltage (External Divider)
  • Power-OK Output
  • 6-Pin SOT23 Package
  • Surface-Mount Construction
  • Fully Assembled and Tested

Applications/Uses

Description

The MAX1818 linear regulator evaluation kit (EV kit) provides a regulated +1.8V output voltage from a +2.5V to +5.5V input source. It delivers up to 500mA output current.

The EV kit is a fully assembled and tested surface-mount PC board. It can also evaluate other preset voltages and other output voltages in the +1.25V to +5.0V range by using external resistors.

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .