Top

MAX17651EVKIT

Evaluation Kit for the MAX17651

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX17651 Sep 21, 2021

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Extremely Easy to Use
    • Stable with Tiny 4.7µF, 0805 Output Capacitor
    • Only Four External Components Required
  • Reduces Number of Linear Regulators to Stock
    • Wide 4V to 60V Input Voltage Range
    • Adjustable 0.6V to 59V Output Voltage
    • Up to 100mA Load Current Capability
  • Operates Reliably in Adverse Industrial Environments
    • Built-In Output Voltage Monitoring with PGOOD Pin
    • High-Voltage ENABLE Input
    • Low 8µA Quiescent Current
    • Overload Protection
    • Overtemperature Protection

Applications/Uses

  • Battery-Powered Equipment
  • Low-Current Industrial Power Supplies
  • Post Regulator for Switching Power Supplies
  • Remote Sensors
  • Utility Meters

Description

The MAX17651 evaluation kit (EV Kit) is a fully assembled and tested circuit board that demonstrates the performance of the MAX17651 high-voltage, ultra-low quiescent current linear regulator. The EV kit operates over a wide input voltage range of 4V to 60V and provides up to 100mA load current. It draws only 8µA supply current under no-load conditions. The device is simple to use and easily configurable with minimal external components. It features overload current protection and thermal shutdown. The EV kit comes installed with the MAX17651AZT+ in a 6-pin, compact TSOT package.

Simplified Block Diagram

MAX17651EVKIT: Board Photo MAX17651EVKIT: Board Photo Zoom icon

Technical Docs

Data Sheet Evaluation Kit for the MAX17651 Sep 21, 2021

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.