Top

MAX16910C9EVKIT

Evaluation Kit for the MAX16910C

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX16910C May 01, 2012

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • 3.5V to 30V Input Voltage Range
  • Configurable for 3.3V or 5V Output Voltage
  • Resistor PCB Pads for Adjusting the Output Voltage (1.5V to 11V)
  • Provides Up to 200mA Output Current
  • Low-Dropout Voltage of 280mV at 200mA
  • Active-Low RESET Power-Good Output
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Automotive
  • Industrial
  • Telecom

Description

The MAX16910C9 evaluation kit (EV kit) is a fully assembled and tested PCB for evaluating the MAX16910C low-dropout (LDO) linear regulator. The EV kit circuit can be configured as either a fixed output voltage (3.3V or 5V) or an adjustable output voltage. The EV kit provides up 200mA current at the circuit output. The EV kit operates from a 3.5V to 30V supply.

The EV kit comes with the MAX16910CASA9 92.5% output-voltage reset-threshold IC installed. The EV kit can also evaluate the MAX16910CASA8 IC, which has an 87% output voltage reset threshold.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX16910C May 01, 2012

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.