Top

Evaluation Kit for the MAX1510

Product Details

Key Features

Applications/Uses

Technical Docs

Data Sheet Evaluation Kit for the MAX1510 May 24, 2004

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • 0.5V to 1.5V Output Voltage Range
  • Sources or Sinks Up to 1.5A Continuous
  • 1.1V to 3.6V Input Voltage Range
  • External Reference Input with ±5mA Reference Output Buffer
  • Output Remote Sense
  • Open-Drain, Power-Good Output Signal
  • Low-Profile Surface-Mount Components
  • Fully Assembled and Tested

Applications/Uses

  • Active Termination Buses
  • Chipset/RAM Supplies as Low as 0.5V
  • DDR Memory Termination
  • Graphics Processor Core Supplies
  • Notebook and Desktop Computers

Description

The MAX1510 evaluation kit (EV kit) is a fully assembled and tested surface-mount circuit board that contains the MAX1510, a low-voltage linear regulator for DDR memory termination. The low-voltage linear regulator provides a variable 0.5V to 1.5V output voltage range. The EV kit requires a 1.1V to 3.6V input voltage source, and a 3.3V low-power biasing supply. The EV kit is capable of sourcing or sinking up to 1.5A continuous.

Technical Docs

Data Sheet Evaluation Kit for the MAX1510 May 24, 2004

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .