Top

MAX15101EVKIT

Evaluation Kit for the MAX15101, MAX15102, and MAX15103.
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
  • 1.7V to 5.5V Input Voltage Range
  • Output Current
    • 1A for MAX15101
    • 2A for MAX15102
    • 3A for MAX15103
  • Output Voltage Range: 0.6V Up to (VIN - 200mV)
  • 200mV Dropout Guaranteed at 3A
  • Enable Input/Power-Good Output
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Base Stations
  • Networking
  • PLL Power
  • Servers
  • Telecom/Datacom

Description

The MAX15101/MAX15102/MAX15103 evaluation kits (EV kits) provide a proven design to evaluate the MAX15101/MAX15102/MAX15103 small, low-dropout linear regulators capable of delivering up to 1A, 2A, or 3A in a wafer-level package (WLP). The EV kits are preset for 1.5V output at load currents of 1A for the MAX15101, 2A for the MAX15102, and 3A for the MAX15103. The EV kits offer an enable input and power-good output and are capable of operating from a 1.7V to 5.5V supply. Refer to the Operating Region and Power Dissipation section in the respective IC data sheet when operating at the higher end of the input supply range.