Top

MAX15008EVKIT

Evaluation Kit for the MAX15008

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX15008 Sep 28, 2007

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Wide Operating Supply Voltage Range: 5V to 40V
  • 300mA LDO Configured to 5V (Supply Voltage ≥ 6.5V)
  • 50mA Voltage Tracker
  • Configurable Overvoltage Protector Threshold
  • Output Signal (Active-Low RESET) for Circuit Monitoring
  • Can be Used to Evaluate the MAX15009, MAX15010, or MAX15011 ICs
  • Fully Assembled and Tested

Applications/Uses

  • AM/FM Radio Power Supply
  • Climate Control
  • Instrument Clusters
  • Multimedia Power Supply
  • Telematics Power Supply

Description

The MAX15008 evaluation kit (EV kit) is a complete, fully assembled and tested printed-circuit board (PCB) that demonstrates the capabilities of the MAX15008. The MAX15008 features a configurable LDO voltage regulator, a voltage tracker, and an overvoltage protector. The LDO is configured to 5V, 300mA output. The voltage tracker is configured to track the LDO output voltage and provides up to 50mA. The overvoltage protector threshold is configured to 17.7V.

The EV kit circuit features an active-low RESET output signal to indicate output fault and normal operating conditions. The EV kit circuit board can also be used to evaluate the MAX15009, MAX15010, or MAX15011 ICs.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX15008 Sep 28, 2007

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.