MAX15008

300mA LDO Voltage Regulators with Tracker Output and Overvoltage Protector

High Integration Devices Combine LDO, Tracked Voltage, and Load Dump Protector


Please check latest availability status for a specific part variant.

Description

The MAX15008 features a 300mA LDO regulator, a voltage tracker, and an overvoltage protection (OVP) controller to protect downstream circuits from high-voltage transients. The MAX15010 includes only the 300mA LDO voltage regulator and voltage tracker. Both devices operate over a wide 5V to 40V supply voltage range and are able to withstand load-dump transients up to 45V. The MAX15008/MAX15010 feature short-circuit and thermal-shutdown protection.

The 300mA LDO regulator consumes less than 67µA quiescent current at light loads and is well suited to power always-on circuits during "key off" conditions. The LDO features independent enable and hold inputs as well as a microprocessor (µP) reset output with an adjustable reset timeout period.

The voltage tracker accurately (±3mV) tracks a voltage applied to its input from either the LDO output or an external source. It can supply up to 50mA of current to a remote sensor, allowing for precise ratiometric tracking in industrial applications. A separate enable input turns the tracker on or off, reducing supply current when the tracker is unused. The voltage tracker also features protection against battery reversal, an output short circuit to the battery, or an output-voltage excursion below ground potential to as much as -5V.

The MAX15008 OVP controller operates with an external enhancement mode n-channel MOSFET. While the monitored voltage remains below the adjustable threshold, the MOSFET stays on. When the monitored voltage exceeds the OVP threshold, the OVP controller quickly turns off the external MOSFET. The OVP controller is configurable as a load-disconnect switch or a voltage limiter.

The MAX15008/MAX15010 are available in a thermally enhanced, 32-pin (5mm x 5mm) TQFN package and are fully specified over the -40°C to +125°C operating temperature range.
MAX15008, MAX15010: Typical Operating Circuits MAX15008, MAX15010: Typical Operating Circuits Enlarge+

Key Features

  • 300mA LDO Regulator, Voltage Tracker, and OVP Controller (MAX15008)
  • 300mA LDO Regulator and Voltage Tracker (MAX15010)
  • 50mA Voltage Tracker with ±3mV Tracking Accuracy
  • 5V to 40V Wide Operating Supply Voltage Range
  • 67µA Quiescent Current LDO Regulator
  • OVP Controller Disconnects or Limits Output from Battery Overvoltage Conditions (MAX15008)
  • LDO Regulator with Enable, Hold, and Reset Features

Applications/Uses

  • Multimedia Power Supply

MAX15008EVKIT: Evaluation Kit for the MAX15008

Quality and Environmental Data

Request Reliability Report for: MAX15008 
Lead-Free Package Tin (Sn) Whisker Reports
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources


MAX38907
4A/2A High-Performance LDO Linear Regulators

  • Delivers Flexible Operating Range
  • Reduces Noise and Improves Accuracy
  • Enables Ease-of-Use and Robust Protection

MAX38908
4A/2A High-Performance LDO Linear Regulators

  • Delivers Flexible Operating Range
  • Reduces Noise and Improves Accuracy
  • Enables Ease-of-Use and Robust Protection

MAX38909
4A/2A High-Performance LDO Linear Regulators

  • Delivers Flexible Operating Range
  • Reduces Noise and Improves Accuracy
  • Enables Ease-of-Use and Robust Protection