Top

5 Volt and 3.3 Volt MicroMonitor

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX31840 Sep 06, 2017

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Input Voltage Ranges
    • 9V AC to 13.2V AC from AC Source
    • 6.5V to 13.8V DC or Output of Electronic Transformers
  • Drives Up to 35V LED Forward Voltage
  • 36V Overvoltage Protection
  • Up to 13W Output Power
  • Demonstrates IC Power-Factor Correction
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • 12V MR16 GU5.3 LED Bulb
  • Other 12V LED bulbs (MR11, AR111, 12V Track Lighting)

Description

The MAX31840 evaluation kit (EV kit) demonstrates the MAX31840 LED driver IC used for dimmable 12V MR16 as well as AR111 and other 12V lighting applications. The EV kit is configured in a boost topology that provides an output power of up to 13W for up to 35V LED forward voltage. The IC is designed for the boost architecture to address 35W and 50W MR16 LED replacement bulbs. The EV kit’s typical efficiency 90% at 12V AC and features a power-factor correction of 0.9 (typ).

The EV kit is a fully assembled and tested surface-mount PCB designed and optimized to accommodate an MR16 application form factor. The EV kit is dimmable with most electronic transformers and trailing-edge dimmer combinations. The EV kit includes bleeder and constant power circuits for enhanced electronic transformer performance.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX31840 Sep 06, 2017

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.