MAX25600EVKIT

Evaluation Kit for the MAX25600


Please check latest availability status for a specific part variant.

Description

The MAX25600 evaluation kit (EV kit) provides a reliable platform for validating designs that use the MAX25600 automotive high-voltage, high-brightness LED (HB LED) buck boost controller. The EV kit operates from 8V to 48V DC supply voltage. The EV kit is configured to deliver up to 1.5A to one string of one to fifteen LEDs. The total voltage of the string can vary from 3V to 60V.

Key Features

  • 8V to 48V Input Voltage Range
  • Demonstrates Analog Dimming Control, Digital Dimming Control
  • Demonstrates Input Current Limit
  • Demonstrates LED Current Monitoring function
  • Demonstrates LED Short and Open Protection
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Automotive Exterior Lighting and General, Commercial, and Industrial Lighting

Quality and Environmental Data

Lead-Free Package Tin (Sn) Whisker Reports
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources


MAX25612
Automotive Synchronous High Voltage LED Controller

  • Integration Minimizes BOM and Cost
  • Simple to Optimize for Efficiency, Board Space, and Input Operating Range
  • Protection Features Increase System Reliability

MAX25600
Synchronous High Voltage 4 Switch Buck Boost LED Controller

  • Automotive Ready: AEC-Q100 Qualified
  • Integration Minimizes BOM for High-Brightness LED Driver, Saving Space and Reducing Cost
  • Wide Dimming Ratio allows High Contrast Ratio

MAX25615
7A Sink, 3A Source, 12ns, SOT23 MOSFET Drivers

  • Automotive Ready: AEC-Q100 Qualified
  • Independent Source and Sink Outputs
  • +4V to +15.5V Single Power-Supply Range

MAX25615EVKIT
Evaluation Kit for the MAX25615

  • +4V to +16V Single Power-Supply Range
  • 7A Peak Sink Current
  • 3A Peak Source Current

MAX25611C
Automotive High-Voltage, HB-LED Controller

  • Automotive Ready: AEC-Q100 Qualified
  • Integration Minimizes BOM for High-Brightness LED Driver
  • Flexible Application Configurations

MAX25611A
Automotive High-Voltage, HB-LED Controller

  • Automotive Ready: AEC-Q100 Qualified
  • Integration Minimizes BOM for High-Brightness LED Driver
  • Flexible Application Configurations

MAX25611B
Automotive High-Voltage, HB-LED Controller

  • Automotive Ready: AEC-Q100 Qualified
  • Integration Minimizes BOM for High-Brightness LED Driver
  • Flexible Application Configurations

MAX25611D
Automotive High-Voltage, HB-LED Controller

  • Automotive Ready: AEC-Q100 Qualified
  • Integration Minimizes BOM for High-Brightness LED Driver
  • Flexible Application Configurations

MAX25610A
Synchronous Buck and Buck Boost LED Driver / DC-DC Converter

  • Automotive Ready: AEC-Q100 Qualified
  • Integration Minimizes BOM to Save Space and Cost
  • Wide Dimming Ratio Allows High Contrast Ratio

MAX25610B
Synchronous Buck and Buck Boost LED Driver / DC-DC Converter

  • Automotive Ready: AEC-Q100 Qualified
  • Integration Minimizes BOM to Save Space and Cost
  • Wide Dimming Ratio Allows High Contrast Ratio

MAX21610
Automotive 16-Channel 100mA Local Dimming Backlight Driver with SPI Interface

  • High Integration
  • Robust and Low EMI
  • Relative Dimming Ratio Between Strings Up to 32768:1