Top

MAX25014EVKIT

Evaluation Kit for the MAX25014

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX25014 Jul 27, 2020

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Demonstrates Robustness of MAX25014
  • Wide 2.5V to 36V Input Operating Range (Up to 40V Load Dump)
  • Powers HB LEDs (Up to four strings) for Medium-to- Large-Sized LCD Displays in Automotive and Display Backlight Applications
  • 400kHz to 2.2MHz Resistor-Programmable Switching Frequency with Spread-Spectrum option
  • Phase-Shift Dimming option
  • Demonstrates Cycle-by-Cycle Current Limit and Thermal-Shutdown Features
  • Demonstrates Wide Dimming Ratio
  • Demonstrates Fail-Safe Operation
  • I2C Programmability
  • Dedicated GUI
  • Proven PCB and Thermal Design
  • Fully Assembled and Tested

Applications/Uses

  • Central Information Displays
  • Infotainment Displays
  • Instrument Clusters

Description

The MAX25014 evaluation kit (EV kit) demonstrates the MAX25014, integrated 4-channel high-brightness LED driver with boost controller and I2C interface for automotive displays.

The EV kit operates from a DC supply voltage between 2.5V and 36V and the switching frequency can be either set at 2.2MHz or at 400kHz. The EV kit can only be configured to operate in I2C mode. Spread-spectrum mode (SSM) is enabled by default for EMI improvement, but it can be disabled by acting on a register bit. The EV kit demonstrates phase-shifted pulse-width modulation (PWM) dimming. Dimming can be performed either externally using a PWM signal applied to the DIM PCB pad or internally by programming the desired dimming frequency and individual duty cycle via I2C. The hybrid dimming feature can also be enabled through a register bit to reduce EMI. The EV kit also demonstrates short-LED, open-LED, Boost output Undervoltage and Overvoltage, and overtemperature-fault protection. LED current mea- surement and boost output voltage measurement are also demonstrated.

For operation at switching frequencies other than 2.2MHz or 400kHz, the external components should be chosen according to the calculations in the MAX25014 IC data sheet.

The EV kit provides an I2C interface that can operate in conjunction with the MINIQUSB+* adapter board or a third- party I2C master. The EV kit also includes Windows®- compatible software that provides a simple graphical user interface (GUI) for exercising the features of the IC.

*Note: To be ordered separately.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX25014 Jul 27, 2020

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.