Top

MAX21610EVKIT

Evaluation Kit for the MAX21610

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX21610 May 29, 2019

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • SPI Programmability
  • Dedicated GUI
  • Proven PCB and Thermal Design
  • Fully Assembled and Tested

Applications/Uses

  • Central Information Displays
  • Infotainment Displays
  • Instrument Clusters

Description

The MAX21610 evaluation kit (EV kit) demonstrates the MAX21610 16-channel automotive local-dimming backlight driver with SPI interface for automotive displays.

The EV kit operates from a DC supply voltage between 3V and 5V (VSUPPLY) while the external LEDs can be powered either from the on-board MAX20077 buck converter or from the on-board MAX20048 buck-boost converter. An external power supply connected to EXTVDDLED can also be used. The EV kit can be configured to operate alone or with other MAX21610 EV kits in a daisy-chain arrangement.

The EV kit also demonstrates short-LED, open-LED, VDDLED undervoltage, overvoltage, and overtemperature fault protection.

The EV kit provides an SPI interface that can operate in conjunction with the MINIQUSB+* adapter board or a thirdparty SPI master. The EV kit also includes Windows®- compatible software that provides a simple graphical user interface (GUI) for exercising the features of the IC.

*Note: To be ordered separately.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX21610 May 29, 2019

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.