Top

MAX20097EVKIT

Evaluation Kit for the MAX20097

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX20097 Sep 27, 2018

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Input Voltage: 4.5V to 65V
  • Drives 1 to 16 LEDs on Both Channels
  • LED Current: 0A to 2A on Both Channels
  • Demonstrates UVLO, Output Short Protection, Overload
  • Demonstrates Current-Limit and Thermal-Shutdown Feature
  • Proven PCB Layout and Thermal Design
  • Fully Assembled and Tested

Applications/Uses

  • Automotive Exterior Lighting
  • Commercial, Industrial, and Architectural Lighting
  • Daytime Running Lights (DRLs)
  • Fog Light and Adaptive Front Light Assemblies
  • High-Beam/Low-Beam/Signal/Position Lights

Description

The MAX20097 evaluation kit (EV kit) provides a proven design to evaluate the MAX20097 dual-synchronous buck controller for high-power, high-brightness (HB) LED drivers. The EV kit is set up as a dual-buck LED driver and operates from a DC supply voltage from 4.5V to 65V. The EV kit is configured to deliver up to 2A of current through the LEDs for both the channels. The total voltage of each of the 2 LED strings can vary from 3V to 55V.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX20097 Sep 27, 2018

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .