Top

MAX20092EVSYS

Evaluation System for the MAX20092

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation System for the MAX20092 May 03, 2022

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Operating Input Supply Range: 9V to 16V
  • Individual and Group Control of LEDs for Turn On, Turn Off, and PWM Dimming
  • Dimming With and Without Fade
  • Phase Shift Capability
  • LED Slew Rate Control for Turn On/Off
  • Open and Short Indication for Each Individual LED
  • Adjustable for Short Thresholds
  • Open Trace Detection
  • Adjustable for PWM Dimming Frequency
  • Thermal Warning and Thermal Shutdown Indication
  • Status Reporting on SPI Errors
  • Individual, Global, or Cluster Write Modes Through the SPI Interface
  • Reporting of LED Binning Resistor (RGRADE)
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Automotive Front-Light Systems
  • Automotive Matrix-Lighting Systems
  • Automotive Tail-Light Systems

Description

The MAX20092 evaluation system is a matrix LED dimmer system featuring the MAX20092 12-switch matrix LED dimmer IC. The system includes two MAX20092 ICs that each control a string of 12 series LEDs. Each LED can be controlled individually or grouped. The user can turn the LED on and off with or without fading. The two strings of 12 series LEDs are driven by the MAX20097, a dual buck controller IC, with a current of 0.5A. The power supply for the dual buck controller is generated from the MAX16990, boost controller IC that is powered by an external 12V supply. For the detailed operation of the MAX20092 IC, refer to the MAX20092 IC data sheet.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation System for the MAX20092 May 03, 2022

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.