MAX20092

12-Switch Matrix Manager for Automotive Lighting

Flexible and Fast—Enables Matrix/Pixel Automotive Lighting up to 1.5A


Please check latest availability status for a specific part variant.

Description

The MAX20092 12-switch matrix manager IC for automotive lighting applications includes a 12-switch array for bypassing individual LEDs in a single- or dual-string application. It features 12 individually controlled n-channel MOSFET switches rated for 10V with on-resistance of 0.100Ω. A single current source can be used to power all the LEDs connected in series. Individual LEDs can be dimmed by turning on and off the bypass switches across each LED, and can also be configured in 2 strings with 6 switches in series per string and 4 strings with 3 switches per string. A separate current source powers each string. Each switch can be connected across 1 or 2 LEDs in series. The IC also includes an internal charge pump that provides power for the gate drive of each of the LED bypass switches. The low on-resistance of the switches minimizes conduction loss and power dissipation.

The IC features a serial peripheral interface (SPI) for serial communication. The MAX20092 is a slave device that uses the SPI to communicate with an external microcontroller (µC), which is the master device. Each of the 12 switches can be independently programmed to bypass the LEDs across each of the switches in the string. Each switch can be turned fully on, fully off, or dimmed with or without fade-transition mode. The PWM frequency can be set by an internal oscillator or set to an external clock source. The IC features open-LED protection as well as open- and short-LED fault reporting through the SPI. The MAX20092 is available in a 32-pin (5mm x 5mm) sidewettable TQFN (SWTQFN) package with a thermally enhanced exposed pad.

Design Solution: Improve Matrix Lighting with the Next Generation of LED Controllers and Switches ›


Automotive HB LED Controllers for Matrix and Pixel Lighting

MAX20092: Simplified Block Diagram MAX20092: Simplified Block Diagram Enlarge+

Key Features

  • Automotive Ready: AEC-Q100 Qualified
  • Flexible Configuration Allows the Use of the Same Device in Different Applications
    • Single-, Dual-, and Quad-String Configurations
    • Up to 12 Switches in Series in Single-String Configurations
    • Up to 6 Switches in Series in Dual-String Configurations
    • Up to 3 Switches in Series in Quad-String Configurations
    • Up to 2 LEDs per Switch
  • Optimal PWM Dimming Arrangement Provides Excellent Dimming Performance
    • Programmable 12-Bit PWM Dimming
    • Fade Transition Between PWM Dimming States
    • Internal Clock Generator or External Clock for PWM Dimming
  • Protection Features and Package Improve Reliability
    • Open-LED Protection
    • Programmable Open-LED and Shorted-LED Threshold
    • Open- and Shorted-LED Fault Reporting
    • Thermally Enhanced 32-Pin SWTQFN Package

Applications/Uses

  • Automotive Front-Light Systems
  • Automotive Matrix-Lighting Systems
  • Automotive Tail-Light Systems

See parametric specs for LED Drivers (81)


Part NumberMax. No. of LEDsLED ChannelsLED ConfigurationILED per Channel
(A)
PWM Dimming Freq.
(kHz)
Dimming ControlVIN
(V)
VIN
(V)
ICC
(mA)
LED String Volt.
(V)
Package/PinsBudgetary
Price
maxmaxminmaxmaxmaxSee Notes
MAX20092 1212Series-Parallel1.52SPI Serial4.55.51.356
TQFN/20
TQFN-CU/32
TSSOP/20
$3.08 @1k

Pricing Notes:
This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific and version-specific prices and delivery, please see the price and availability page or contact an authorized distributor.

MAX20092EVSYS: Evaluation System for the MAX20092
Request Reliability Report for: MAX20092 
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources


MAX25014
Automotive Low Input Voltage I2C 4-Channel 150mA Backlight Driver

  • Wide Voltage-Range Operation
  • High Integration
  • Robust and Low EMI

MAX25024
Automotive Low Input Voltage I2C 4-Channel 150mA Backlight Driver Supporting ASIL B

  • Wide Voltage-Range Operation
  • High Integration
  • Robust and Low EMI

MAX25613
Automotive Infrared LED Controller

  • High-Current IR LED Driver with Reduced Peak Current on the Battery Harness
  • Protection Features Increase System Reliability
  • Automotive Ready

MAX25601C
Synchronous Boost and Synchronous Buck LED Controllers

  • Integration Minimizes BOM for High-Brightness LED Driver, Saving Space and Cost
  • Wide Dimming Ratio Allows High Contrast Ratio
  • Protection Features and Wide Temperature Range Increase System Reliability

MAX25601D
Synchronous Boost and Synchronous Buck LED Controllers

  • Integration Minimizes BOM for High-Brightness LED Driver, Saving Space and Cost
  • Wide Dimming Ratio Allows High Contrast Ratio
  • Protection Features and Wide Temperature Range Increase System Reliability

MAX25601A
Synchronous Boost and Synchronous Buck LED Controllers

  • Integration Minimizes BOM for High-Brightness LED Driver, Saving Space and Cost
  • Wide Dimming Ratio Allows High Contrast Ratio
  • Protection Features and Wide Temperature Range Increase System Reliability

MAX25601B
Synchronous Boost and Synchronous Buck LED Controllers

  • Integration Minimizes BOM for High-Brightness LED Driver, Saving Space and Cost
  • Wide Dimming Ratio Allows High Contrast Ratio
  • Protection Features and Wide Temperature Range Increase System Reliability