Top

MAX20090EVKIT

Evaluation Kit for the MAX20090

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX20090 Dec 21, 2016

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Configured for a Boost and Buck-Boost Mode
  • Analog Dimming Control
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Automotive Exterior Lighting
  • Commercial, Industrial, and Architectural Lighting
  • Daytime Running Lights (DRLs)
  • Fog Lights and Adaptive Front-Light Assemblies
  • Head-Up Displays
  • High-Beam/Low-Beam/Signal/Position Lights

Description

The MAX20090 evaluation kit (EV kit) provides a proven design to evaluate the MAX20090 automotive high-voltage, high-brightness LED (HB LED) controller. The EV kit is set up for boost and buck-boost configurations and operates from a 6V to 18V DC supply voltage. The EV kit is configured to deliver up to 1A to one string of LEDs. The total voltage of the string can vary from 3V to 36V. The anode of the LED string should be connected to the LED+ terminal. The cathode of the LED string can be connected either to PGND (boost mode) or IN (buckboost mode). In the case of boost mode, the input voltage should not exceed the LED string voltage.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX20090 Dec 21, 2016

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .