Top

MAX20078EVKIT

Evaluation Kit for the MAX20078

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX20078 Jun 01, 2017

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • 4.5V to 65V Input Voltage
  • Drives 1 to 16 LEDs
  • 0A to 2A LED Current
  • Demonstrates UVLO, Output Short Protection, and Overload
  • Demonstrates Current-Limit and Thermal-Shutdown Features
  • Proven PCB Layout and Thermal Design
  • Fully Assembled and Tested

Applications/Uses

  • Automotive Front Lights
  • Automotive Matrix Lights
  • Constant-Current Regulators
  • Head-Up Displays

Description

The MAX20078 evaluation kit (EV kit) provides a proven design to evaluate the MAX20078 synchronous buck controller for high-power, high-brightness (HB) LED drivers. The EV kit is set up as a buck LED driver and operates from a 4.5V to 65V DC supply voltage. The EV kit is configured to deliver up to 2A to one string of LEDs. The total voltage of the string can vary from 3V to 55V. The anode of the LED string should be connected to the LED+ terminal and the cathode of the LED string connected to PGND.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX20078 Jun 01, 2017

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .