Top

MAX20056BEVKIT

Evaluation Kit for the MAX20056B

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX20056B Nov 05, 2019

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Input Voltage: 4.5V to 36V (Up to 50V Load Dump)
  • Drives Six Strings of HB LEDs
  • LED Current: 20mA to 120mA
  • Demonstrates Both Phase-Shifted and Direct PWM Dimming
  • Demonstrates Undervoltage Lockout and Output Short Protection
  • Demonstrates Cycle-by-Cycle Current Limit and Thermal-Shutdown Feature
  • Demonstrates 5V, 30mA LDO Output Capability
  • Proven PCB and Thermal Design
  • Fully Assembled and Tested

Applications/Uses

  • Automotive Central Information Displays
  • Automotive Dashboards
  • Automotive Head-Up Displays
  • Automotive Navigation Systems

Description

The MAX20056B evaluation kit (EV kit) demonstrates the MAX20056B, an integrated, 6-channel high-brightness LED driver with very wide PWM dimming ratio and phase shifting for automotive displays.

The EV kit operates from a DC supply voltage from 4.5V to 36V and the switching frequency is set at 400kHz. Spread-spectrum mode (SSM) is enabled for EMI improvement. The EV kit demonstrates direct dim and phase-shifted pulse-width modulation (PWM) dimming. The EV kit also demonstrates short-LED, open- LED, and overtemperature-fault protection.

For operation at switching frequencies other than 400kHz, the external components should be chosen according to the calculations in the MAX20056B IC data sheet.

Simplified Block Diagram

MAX20056BEVKIT: Board Photo MAX20056BEVKIT: Board Photo Zoom icon

Technical Docs

Data Sheet Evaluation Kit for the MAX20056B Nov 05, 2019

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .