Top

MAX20051EVKIT

Evaluation Kit for the MAX20051/MAX20053

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX20051/MAX20053 Aug 29, 2018

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • 4.5V to 65V Input Voltage
  • Drives 1 to 16 LEDs
  • 0A to 2A LED Current
  • Demonstrates Undervoltage-Lockout and Output- Short Protection
  • Demonstrates Current-Limit and Thermal-Shutdown Feature
  • Demonstrates 5V, 10mA LDO Output Capability
  • Proven PCB Layout and Thermal Design
  • Fully Assembled and Tested

Applications/Uses

  • Clearance Lamps (CLLs)
  • Commercial, Industrial, and Architectural Lighting
  • Corner Lamps (CLs)
  • Daytime Running Lamps (DRLs)
  • Fog Lamps
  • Head Lamps
  • Rear Lamps

Description

The MAX20051 evaluation kit (EV kit) demonstrates the MAX20051 and MAX20053, 2A synchronous buck LED drivers with integrated MOSFETs.

The EV kit operates from a DC supply voltage from 4.5V to 65V and the switching frequency is fixed at 400kHz. Spread-spectrum mode (SSM) is enabled for EMI improvement. The EV kit demonstrates both analog and pulse-width modulation (PWM) dimming. The EV kit also demonstrates short LED, open LED, and overtemperature- fault protection.

The EV kit also comes with a MAX20053 IC, which can be installed to evaluate the 2.1MHz switching frequency device. Refer to the Evaluating the MAX20053 section for more information.

Simplified Block Diagram

MAX20051EVKIT: Board Photo MAX20051EVKIT: Board Photo Zoom icon

Technical Docs

Data Sheet Evaluation Kit for the MAX20051/MAX20053 Aug 29, 2018

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .