Top

MAX20050EVKIT

Evaluation Kit for the MAX20050/MAX20052

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX20050/MAX20052 Aug 29, 2018

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • 4.5V to 65V Input Voltage
  • Drives 1 to 16 LEDs
  • 0A to 1.5A LED Current
  • Demonstrates Undervoltage-Lockout and Output Short Protection
  • Demonstrates Current-Limit and Thermal-Shutdown Feature
  • Demonstrates 5V, 10mA LDO Output Capability
  • Proven PCB Layout and Thermal Design
  • Fully Assembled and Tested

Applications/Uses

  • Clearance Lamps (CLLs)
  • Commercial, Industrial, and Architectural Lighting
  • Corner Lamps (CLs)
  • Daytime Running Lamps (DRLs)
  • Fog Lamps
  • Head Lamps
  • Rear Lamps

Description

The MAX20050 evaluation kit (EV kit) demonstrates the MAX20050 and MAX20052, 1.5A synchronous buck LED drivers with integrated MOSFETs.

The EV kit operates from a DC supply voltage from 4.5V to 65V and the switching frequency is fixed at 400kHz. Spread-spectrum mode (SSM) is enabled for EMI improvement. The EV kit demonstrates both analog and pulse-width modulation (PWM) dimming. The EV kit also demonstrates short LED, open LED, and overtemperature fault protection.

The EV kit comes with a MAX20052ACTV IC, which can be installed to evaluate the 2.1MHz switching frequency device. See the Evaluating the MAX20052 section for more information.

Simplified Block Diagram

MAX20050EVKIT: Board Photo MAX20050EVKIT: Board Photo Zoom icon

Technical Docs

Data Sheet Evaluation Kit for the MAX20050/MAX20052 Aug 29, 2018

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.